Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
330 RÜ/CR-LK/LB/LGB/LSB - Swivel castor
Bill of material
CR 180 LB
ORDERNO
Article-number
CR 180 LB
WDAB
Wheel-Ø A x width B
180x45 mm
LC
Load capacity
75 kg
H
Overall height H
216 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
147 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices